??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23320.0050 Clamping Jaws
HELP_VARIABLE
Company
Halder
Description
EH 23320. - Standard Clamping Jaws, for floating clamp M12
Bill of material
23320.0050 Clamping Jaws
BESTNR
Ref. No.
23320.0050
AUS
Version
lower standard clamping jaw
SPB
Clamping range
-
H1
-0.1
26.8 mm
G
Weight
83 g
Embedded user actions